WBP_HBL63CM70_PRODIMAGE
WBP_HBL63CM70_PRODIMAGE
play
Marine Electrical Products
WBP_HBL63CM70_alt-1_PRODIMAGE
+1
WBP_HBL63CM70_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL63CM70

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Corrosion Resistant

Product details

General

Application
Marine Wiring Devices
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
UPC
783585808758

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
50 A
Connectivity
Screw Terminals
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
6250

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#6 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
5

Resources and downloads