WBP_HBL7425WOA_PRODIMAGE
WBP_HBL7425WOA_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7425WOA

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Gray Polycarbonate

Weatherproof in Open Position with Device Mated

Product details

General

Application
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
For switches/receptacles with Face Diameter 1.55–1.58 in.
Type
  • Covers
  • Covers
UPC
783585809465

Dimensions

Dimensions
4.56 in x 1.09 in x 2.84 in
Display Size
1-Gang
Height
2.84 in
Length
4.56 in
Weight
0.3 lb
Width
1.09 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
910