text.skipToContent text.skipToNavigation

HBL7774WO

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL7774WO

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL7774WO
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

  • For use with 50A Twist-Lock® Single Receptacles
  • Weatherproof in Open Position with Device Mated

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application All 50A Twist-Lock®
    Color Gray
    Construction Molded
    EU RoHS Indicator Yes
    Item Type Weatherproofing Covers
    Knockouts None
    Material Thermoplastic
    Material - Mounting Hardware Vertical FS/FD Mount- Mounting Screws
    Number Of Outlets 1-Device
    Number of Gang(s) 1-Gang
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
    Style For 50A Twist-Lock® Single Receptacle
    Type Covers
    UPC 783585809526

    Dimensions

    Weight 0.35 lb

    Electrical Ratings

    Dielectric Strength Withstands 2,000V minimum

    Certifications and Compliance

    Industry Standard(s) UL Listed - Canadian and U.S.

    Logistics

    Carton Quantity 10