WBP_HBL77CM67_PRODIMAGE
WBP_HBL77CM67_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Hull Inlet Cord Clamp, Nickel Plated Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL77CM67

Locking Devices, Twist-Lock®, Accessories, Hull Inlet Cord Clamp, Nickel Plated Brass

Product details

General

Application
For 50A Inlets
Color
Metallic
EU RoHS Indicator
No
Item Type
Replacement Clamp
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585808840

Electrical Ratings

Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10