text.skipToContent text.skipToNavigation

HBLPHTVNM

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLPHTVNM

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLPHTVNM
Marine Wiring Products, Phone/TV Device, Marine Hull Inlet, Phone and TV, Non-Metallic

  • New quick connect with backwards compatibility
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Marine Wiring Devices
    Color Black
    Environmental Conditions Watertight
    Insulation Insulated Body
    Item Type Hull Mount Single
    Material Thermoplastic
    Material - Mounting Hardware Screw Mounting
    Number Of Poles 2-Pole
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance Environmental - Moisture Resistance - IP55 Suitability
    Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
    UPC 783585519494

    Dimensions

    Display Size Standard Sized Product

    Electrical Ratings

    Connectivity Pressure Terminal Screws
    Current Rating Telephone/CATV
    Dielectric Strength Withstands 3000V Minimum in
    Voltage Rating Telephone/CATV kV

    Conductor Related

    Number Of Wires 3-Wire Grounding
    Wire Size #18 AWG

    Logistics

    Carton Quantity 5

    Resources and Downloads