text.skipToContent text.skipToNavigation

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL60CM32

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL60CM32
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow
  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Long Boot for Connector
Color Yellow
Construction Molded
Item Type 20A and 30A 3-Wire Twist-Lock® Devices
Material Elastomer / Elastomeric
Material - Mounting Hardware Mounts on Device
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type Weatherproof Boot
UPC 783585752532

Dimensions

Display Size Standard Sized Product
Weight 0.3 lb

Conductor Related

Cable Entry End of Boot

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products

Engineering Drawing