text.skipToContent text.skipToNavigation

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, White

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL60CM31W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL60CM31W
Twist-Lock® Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors
  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Short Boot for Plug
Color White
Construction Molded
Item Type 20A and 30A 3-Wire Twist-Lock® Devices
Material Elastomer / Elastomeric
Material - Mounting Hardware Mounts on Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP44 Suitability
UPC 783585752402

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry End of Boot

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products

Engineering Drawing