text.skipToContent text.skipToNavigation

M5100P9

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: M5100P9

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  M5100P9
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Male, Plug, 100A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Yellow
  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

Watertight

Add to List

More Options

Where to Buy

Product Details

General

Application Marine Wiring Devices
Color Yellow
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series Corrosion Resistant
Style Standard Service
Type Watertight Plug
UPC 783585510040

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 100 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 100 A
Current Rating 100 A
Phase Three Phase
Voltage Rating 3 Phase Y 120/208 VAC
Voltage Rating Description 3 Phase Y 120/208 VAC
Wattage 20800

Conductor Related

Cord Type All Portable
Number Of Wires 5-Wire
Wire Size #3 AWG to #1/0 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033
Nema Rating Non-NEMA

Logistics

Carton Quantity 6

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products

Engineering Drawing