text.skipToContent text.skipToNavigation

M5200CS1R

By Hubbell Wiring Device-Kellems 

Catalog ID: M5200CS1R

By Hubbell Wiring Device-Kellems
Catalog ID:  M5200CS1R
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 200A 600V AC, 4- Pole 5-Wire Grounding Style 1, Reversed Service, Gray
  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Reversed Service

Add to List

More Options

Where to Buy

Product Details

General

Application Metallic with Nylon Shroud
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Standard
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)
Series UL 1686 Class 1 Insulgrip®
Style Reversed Service,Corrosion Resistant
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Watertight Plug
UPC 783585161846

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 200 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 200 A
Current Rating 200 A
Voltage Rating 600 VAC/250 VDC
Voltage Rating Description 600V AC/250V DC

Conductor Related

Conductor Range #1 AWG to #250 MCM
Number Of Conductors 5-Wire Grounding
Number Of Wires 5-Wire

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010
Nema Rating Non-NEMA

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products

Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing