WBP_MB2003W_PRODIMAGE
WBP_MB2003W_PRODIMAGE

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, Back Box, For 200A 2 1/2" NPT Hub, 4 Way Angled

Brand:

Catalog ID:

MB2004W

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade, Back Box, for 200A 2 ½" NPT Hub, Four Way Angled, Mounting Screws Included

Hubbell manufactures an extensive line of back boxes for use with UL 1686 Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit.

Standard Product

Product details

General

Application
Metallic
Color
Construction
Cast
EU RoHS Indicator
Yes
Item Type
Mounting Box
Knockouts
2 1/2" NPT Hub
Material
Aluminum
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Back Boxes and Adapters
Style
45 Degree
Temperature Range
Limited By Device
Type
Four-Way Back Box
UPC
783585011660

Dimensions

Display Size
For 200 Amp Devices

Conductor Related

Cable Entry
Through Hub

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
90