text.skipToContent text.skipToNavigation

PH6595

by Hubbell Wiring Device-Kellems 

Catalog ID: PH6595

Marine Wiring Products, Phone/TV Device, Marine Telephone Inlet, Black

Product Details

General

Application Marine Wiring Devices
Color Black
Environmental Conditions Watertight
Insulation Insulated Body
Item Type Hull Mount Single- Old Style
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP20 Suitability
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC 783585201818

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Pressure Terminal Screws
Current Rating Telephone/CATV
Dielectric Strength Withstands 3000V Minimum in
Voltage Rating Telephone kV

Logistics

Carton Quantity 10

Resources/Downloads