text.skipToContent text.skipToNavigation

PH6598W

by Hubbell Wiring Device-Kellems 

Catalog ID: PH6598W

Phone/TV Device, Marine Telephone Cord, 25', White

Standard Product

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
Environmental Conditions Indoor and Outdoor
Item Type Factory Terminated Devices
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP55 Suitability
UPC 783585519418

Electrical Ratings

Current Rating Telephone/CATV
Voltage Rating Telephone and TV Devices kV
Wattage Telephone Signal Only

Conductor Related

Cord Length 300

Resources/Downloads