text.skipToContent text.skipToNavigation

PH6619

by Hubbell Wiring Device-Kellems 

Catalog ID: PH6619

Weatherproof Box, FS Box, for Telephone and TV

Packed with Cord Connector and PVC Reducer

Product Details

General

Color Black
Construction Molded
Item Type Mounting Box
Knockouts 3/4" KO
Material Phenolic
Material - Mounting Hardware Mounting Screws
Number Of Outlets 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - Wet and Damp Locations
UPC 783585201856

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Knock Outs

Logistics

Carton Quantity 10

Resources/Downloads