text.skipToContent text.skipToNavigation

PH6624

by Hubbell Wiring Device-Kellems 

Catalog ID: PH6624

Replacement Connector Body, Locking Marine Connector, Telephone

Corrosion Resistant

Product Details

General

Application Marine Wiring Devices
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type Standard
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC 783585876900

Dimensions

Display Size Standard

Electrical Ratings

Connectivity Screw Terminals
Voltage Rating Telephone Signal kV

Conductor Related

Conductor Range #16 AWG to #14 AWG
Number Of Conductors 3-Wire Grounding

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 10 EA

Resources/Downloads