text.skipToContent text.skipToNavigation

TV98

By Hubbell Wiring Device-Kellems 

Catalog ID: TV98

By Hubbell Wiring Device-Kellems
Catalog ID:  TV98
Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 25', Yellow

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator Yes
Environmental Conditions Indoor and Outdoor
Item Type Factory Terminated Devices
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP55 Suitability
UPC 783585905150

Electrical Ratings

Current Rating Telephone/CATV
Voltage Rating Telephone and TV Devices kV
Wattage CATV Signal Only

Conductor Related

Cord Length 300

Resources and Downloads