text.skipToContent text.skipToNavigation

HBL7423WO

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL7423WO

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL7423WO
Twist-Lock® Devices, Weatherproof Covers, Accessories, Gray polycarbonate for FS/FD box mounting, corrosion resistant

  • IP44 SUITABILITY
  • Weatherproof in Open Position with Device Mated

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application 1.40" Opening
    Color Gray
    Construction Molded
    EU RoHS Indicator Yes
    Item Type Weatherproofing Covers
    Knockouts None
    Material Thermoplastic
    Material - Mounting Hardware Vertical FS/FD Mount- Mounting Screws
    Number Of Outlets 1-Device
    Number of Gang(s) 1-Gang
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Temperature -40°C to 85 °C
    Series Accessory
    Style For receptacles with Face Diameter 1.36–1.39 in.
    Type Covers
    UPC 783585809441

    Dimensions

    Dimensions 4.56 in x 2.84 in x 1.09 in
    Display Size 1-Gang
    Height 1.09 in
    Length 4.56 in
    Weight 0.25 lb
    Width 2.84 in

    Certifications and Compliance

    Industry Standard(s) UL Listed

    Logistics

    Carton Quantity 10