text.skipToContent text.skipToNavigation

Kellems Wire Managent, Cord Connector, Non-Metallic, .25-.37", 1/2", Gray

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL10CM22S

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL10CM22S
Kellems® Cord Connector, Non-Metallic, .25-.37", ½"

  • Strain relief and a Watertight seal
  • Marine Wiring Applications

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Straight Male
    Color Gray
    Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
    Item Type Cord Connectors
    Material Nylon
    Material - Mounting Hardware Locknut or Tapped Opening
    OEM Brand Name Hubbell Wiring Device-Kellems
    Temperature Rating Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)
    UPC 783585808017

    Dimensions

    Display Size 1/2" NPT

    Conductor Related

    Conductor Range 0.25-0.38 in (6.4-9.5 mm)
    Number Of Conductors Single

    Logistics

    Carton Quantity 10