WBP_HBL10CM22S_PRODIMAGE
WBP_HBL10CM22S_PRODIMAGE

Kellems Wire Managent, Cord Connector, Non-Metallic, .37-.50", 3/4", Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10CM35S

Kellems® Cord Connector, Non-Metallic, .37-.50", ¾"

Marine Wiring Applications

Product details

General

Application
Straight Male
Color
Gray
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Nylon
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)
UPC
783585808031

Dimensions

Display Size
3/4" NPT

Conductor Related

Conductor Range
0.38-0.5 in (9.5-12.7 mm)
Number of Conductors
Single

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10