text.skipToContent text.skipToNavigation

NVBA

by Hubbell Wiring Device-Kellems 

Catalog ID: NVBA

Marine Wiring Products, Wall Mounting Bracket for NVX15GHGA

Standard Product

Product Details

General

Application Marine Lighting
Color Gray
Item Type Wall Mount Conversion
Lamp Included No
Material Non-Metallic
OEM Brand Name Hubbell Wiring Device-Kellems
Style Vapor Tight
UPC 783585357362

Dimensions

Dimensions 6.7 in x 5.3 in x 4.8 in
Height 4.8 in
Length 6.7 in
Width 5.3 in

Logistics

Carton Quantity 5

Resources/Downloads