WBP_HBL60CM18_PRODIMAGE
WBP_HBL60CM18_PRODIMAGE

Straight Blade Devices, Accessories, Long Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM18

Straight Blade Long Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies

Standard Product

Product details

General

Application
Long Boot for Connector
Color
Yellow
Construction
Molded
EU RoHS Indicator
Yes
Item Type
15A Straight Blade and 15A Twist-Lock®
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Seal-Tite triple seal
UPC
783585808369

Dimensions

Dimensions
4.09 in x 2.09 in x 2.09 in
Display Size
Standard Sized Product
Height
2.09 in
Length
4.09 in
Weight
0.25 lb
Width
2.09 in

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10