WBP_HBL52CM22_PRODIMAGE
WBP_HBL52CM22_PRODIMAGE
WBP_HBL52CM22_alt_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Yellow Polycarbonate, Device Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL52CM22

Twist-Lock® Devices, Weatherproof Covers, Accessories for 15 Amp 2 and 3 Wire Devices, Yellow thermoplastic, vertical standard box mount, corrosion resistant

  • Stainless steel screws and neoprene gasket included for mounting to FS/FD type weatherproof boxes
  • White thermoplastic, vertical FS/FD box mount,corrosion resistant
  • White PBT spring-loaded lift cover for weatherproofing duplex receptacles

Standard Product, Marine Grade

Product details

General

Application
Duplex Opening
Color
Yellow
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Vertical Mount Duplex
Type
Covers
UPC
783585809120

Dimensions

Dimensions
4.58 in x 2.86 in x 1.1 in
Display Size
1-Gang
Height
1.1 in
Length
4.58 in
Weight
0.25 lb
Width
2.86 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
910