WBP_IG20DRI_PRODIMAGE
WBP_IG20DRI_PRODIMAGE

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, Corrosion Resistant, Smooth Face, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IG20DRI

Straight Blade Receptacle, Decorator Duplex, Commercial Grade, Corrosion Resistant, Smooth Face, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Back and Side Wired

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Triangle marking on face indicates isolated ground
  • Aesthetic Style Line® decorator design
  • Triple wipe contacts

Isolated Ground

Product details

General

Application
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Commercial Specification Grade
Style
Style Line Decorator
Type
  • Standard Duplex
  • Standard Duplex
UPC
783585147888

Dimensions

Dimensions
1.29 in x 1.06 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.29 in
Weight
0.15 lb
Width
1.06 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2, No. 42
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R

Logistics

Carton Quantity
10