text.skipToContent text.skipToNavigation

HBL11P320B

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL11P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Type 320kA
UPC 783585570402

Electrical Ratings

Voltage Rating Delta 600 VAC
Voltage Rating Description 600 VAC Delta

Resources/Downloads