text.skipToContent text.skipToNavigation

HBL160M240BHL

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL160M240BHL

Surge Protective Devices, ReplacementModule for 6P Series, High Leg Delta

Product Details

General

EU RoHS Indicator Contact Manufacturer
Type 320kA
UPC 783585581521

Electrical Ratings

Voltage Rating
  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC
Voltage Rating Description 240/120 VAC Delta Split Phase

Resources/Downloads