text.skipToContent text.skipToNavigation

HBL6MPS105015

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL6MPS105015

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL6MPS105015
Surge Protective Device, Portable OutletStrip, 6 Receptacles, 15A 125V, 1050 Joules, Metallic Housing, 15' CordLength
Add to List

More Options

Where to Buy

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Number Of Outlets 6
Series Economy Surge Strips
Type Metallic
UPC 783585507101

Conductor Related

Cord Length 15 ft

Logistics

Carton Quantity 10

Resources and Downloads