text.skipToContent text.skipToNavigation

HBL7PS1050A

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL7PS1050A

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 6' Cord, Office White

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

6' Cord

Product Details

General

Application 7 Outlet, Standard Devices
Color Office White
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED Indicator
Item Type Surge Protection Plug Strips
Material Non-Metallic
Material - Mounting Hardware Portable
Number Of Outlets 7
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade 5-15R
Performance
  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)
Response Time 5
Series Economy Surge Strips
Type Non-Metallic
UPC 783585120553

Dimensions

Display Size 1050 Joules

Electrical Ratings

Connectivity Plug-In
Current / Amperage Rating 15 A
Current Rating 15 A
Frequency Rating 60 Hz
Phase Single Phase

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 10

Resources/Downloads