text.skipToContent text.skipToNavigation

SB701

By Hubbell Wiring Device-Kellems 

Catalog ID: SB701

By Hubbell Wiring Device-Kellems
Catalog ID:  SB701
Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Brass
  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Add to List

More Options

Where to Buy

Product Details

General

Construction Stamped
Cutout 1) 2.48" Opening
EU RoHS Indicator Yes
Item Type Screw Mount
Material Brass
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size 2-Gang
Style 1-Single - 2.48 in Hole
Type Plates
UPC 883778201110

Dimensions

Display Size Standard Sized

Resources and Downloads