WBP_SBP7_PRODIMAGE
WBP_SBP7_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening, Standard Size, Brass Plated Steel

Brand:

Catalog ID:

SBP7

Wallplates and Boxes, Metallic Plates, 1- Gang, 1.40" Opening , Standard Size, Brass Plated Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) 1.40" Opening
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Brass, Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
1-Single - 1.40 in. Hole
Type
Single
UPC
883778200472

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10