text.skipToContent text.skipToNavigation

HPS2347GY

by Hubbell Wiring Device-Kellems 

Catalog ID: HPS2347GY

Wallplates and Boxes, Non-Metallic Plates, 2-Gang, 2) GFCI Openings, S tandard Size, Gray, Marked "347V AC"

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Gray
Construction Molded
Cutout 2) Decorator
EU RoHS Indicator Contact Manufacturer
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Standard
Style 347 Volt
Type Decorator
UPC 783585800790

Dimensions

Display Size Standard Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads