WBP_P262I_PRODIMAGE
WBP_P262I_PRODIMAGE

Wallplate, 2-Gang, 2) Decorator, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P262I

Wallplate, 2-Gang, 2) Decorator, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application
Color
  • Ivory
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2-Decorator
Type
  • Decorator
  • Decorator
UPC
883778311833

Dimensions

Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in

Conductor Related

Nema Color
Ivory

Certifications And Compliance

Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
11200