text.skipToContent text.skipToNavigation

HBL3394

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3394

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.72" Opening, Standard Size, Cast Aluminum

Standard Product

Product Details

General

Application 1.80" Opening
Construction Cast
EU RoHS Indicator No
Item Type Non-Weatherproof Covers
Knockouts None
Material Aluminum, Cast
Material - Mounting Hardware Vertical FS/FD Mount- Mounting Screws
Number Of Outlets 1-Device
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Style For receptacles with Face Diameter 1.68-1.73
Type Covers
UPC 783585809106

Dimensions

Display Size 1-Gang

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads