text.skipToContent text.skipToNavigation

HBL16INR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL16INR

Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

Standard Product

Product Details

General

Application Incandescent Hand Lamp
Construction Composite
Duty Heavy Duty
EU RoHS Indicator No
Item Type Replacement Lighting Fixtures
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environment - Operations - Dry, indoor, non-hazardous locations
Series Industrial
Type Accessory
UPC 783585185538

Electrical Ratings

Amperage Rating 0.8 A
Current / Amperage Rating 0.8 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Nema Color Black and Metallic

Certifications and Compliance

Industry Standard(s)
  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Resources/Downloads