text.skipToContent text.skipToNavigation

HBL16LEDR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL16LEDR

Cord and Cable Reels, LED Hand Lamp, #16 AWG

Standard Product

Product Details

General

Construction Composite
Duty Heavy Duty
EU RoHS Indicator No
Item Type Replacement Lighting Fixtures
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environment - Operations - Dry, indoor, non-hazardous locations
Series Industrial
Type Accessory
UPC 783585185262

Electrical Ratings

Amperage Rating 0.07 A
Current / Amperage Rating 0.07 A
Voltage Rating 120 VAC
Voltage Rating Description 120 VAC

Conductor Related

Nema Color Yellow

Certifications and Compliance

Industry Standard(s) ETL Listed by INTERTEK

Resources/Downloads