text.skipToContent text.skipToNavigation

HBLHR2550I

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLHR2550I

Hose Reel, Industrial .25 DIA, 50'

Spring Rewind and Ratchet Lock

Product Details

General

Application Bench, Ceiling and Wall Mounted
Construction Steel
Duty Heavy Duty
Item Type Industrial- Low Pressure- 1/4" ID
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585524924

Dimensions

Cable Length Active 600
Reel Frame Dimension Steel

Conductor Related

Nema Color Orange

Resources/Downloads

Installation/Instruction Manual (IOM)