text.skipToContent text.skipToNavigation

HBLHR3835C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLHR3835C

Hose Reel, Commercial .375 DIA, 35'

Spring Rewind and Ratchet Lock

Product Details

General

Application Bench, Ceiling and Wall Mounted
Construction Steel
Duty Heavy Duty
Item Type Commercial- Low Pressure- 3/8" ID
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585524894

Dimensions

Cable Length Active 420
Reel Frame Dimension Steel

Conductor Related

Nema Color Orange

Resources/Downloads

Installation/Instruction Manual (IOM)