text.skipToContent text.skipToNavigation

HBLHR3870

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLHR3870

Hose Reels, Low Pressure, .375" Diameter, 70' Length, Orange

  • Spring rewind and ratchet lock
  • Multi-position four roller guide and adjustable hose stop
  • Full flow shafts and swivels assure maximum product delivery
Spring Rewind and Ratchet Lock

Product Details

General

Application Bench, Ceiling and Wall Mounted
Cable Length 70 Ft
Construction Steel
Duty Heavy Duty
Item Type Low Pressure- 3/8" ID
OEM Brand Name Hubbell Wiring Device-Kellems
Series Industrial
Type Low Pressure 3/8 inch Id
UPC 783585243665

Dimensions

Cable Length Active 840
Reel Frame Dimension Steel

Conductor Related

Nema Color Orange

Resources/Downloads