text.skipToContent text.skipToNavigation

HBLI25123GF220M1Y

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLI25123GF220M1Y

Yellow Industrial Reel with Black Portable Outlet Box, GFCI Module and (2) 20A Duplex Receptacles, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 250 VAC

Product Details

General

Cable Length 25 Ft
Cable Type #12/3 SJO
Series inREACH
UPC 783585586304

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 VAC

Conductor Related

Number Of Wires 3-Wire

Resources/Downloads