Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBLI80103
White Industrial Cord Reel, UL Type 1, 80' SJO, 10/3, 25A 250V AC
Hubbell’s inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH™ Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.
Extra long cord
Catalog Number
Color
Environmental Conditions
Series
Style
Type
UPC
Number of Conductors
Industry Standard(s)