WBP_HBLI45123GF220M1_PRODIMAGE
WBP_HBLI45123GF220M1_PRODIMAGE
play
inREACH Cord Reel Drop Ceiling Enclosure
play
inREACH Industrial and Industrial Weatherproof Cord Reels

White Industrial Reel with Black Box, GFCI Module and (2) 20A Tamper Resistant Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI45123GF220M1

White Industrial Reel with Black Box, GFCI Module and (2) 20A Tamper Resistant Duplex Receptacles, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

Product details

General

Cable Length

45 Ft

Cable Type

#12/3 SJO

Catalog Number

HBLI45123GF220M1

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Four Outlets and GFCI

Type

Reel With Duplex Receptacle(s)

UPC

783585586410

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1

Pallet Quantity

14