WBP_HBLI45123R20M1_PRODIMAGE
WBP_HBLI45123R20M1_PRODIMAGE
play
inREACH Cord Reel Drop Ceiling Enclosure
play
inREACH Industrial and Industrial Weatherproof Cord Reels

White Industrial Reel with Black Portable Outlet Box and (1) 20A Duplex Receptacle, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI45123R20M1

White Industrial Reel with Black Portable Outlet Box and (1) 20A Duplex Receptacle, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

45 Ft

Cable Type

#12/3 SJO

Catalog Number

HBLI45123R20M1

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Two Outlets

Type

Reel With Duplex Receptacle(s)

UPC

783585669212

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources and downloads