text.skipToContent text.skipToNavigation

00322002LPK50

By Hubbell Wiring Device-Kellems 

Catalog ID: 00322002LPK50

By Hubbell Wiring Device-Kellems
Catalog ID:  00322002LPK50
Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 3/4", 50 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Conduit/Fitting Fastening
Construction Fabricated
Item Type NPT Thread Locknuts
Material Zinc Plated Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Locknut
UPC 783585506234

Dimensions

Display Size 3/4"-14
Hub Size 3/4"
Outside Diameter 1.43 in
Thickness 0.11 in

Logistics

Carton Quantity 5

Resources and Downloads

Videos

Kellems Wire Management Solutions