text.skipToContent text.skipToNavigation

20509008

by Hubbell Wiring Device-Kellems 

Catalog ID: 20509008

Kellems Wire Management, Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 3"

Standard Product

Product Details

General

Application Weatherproofing
Construction Fabricated
Item Type Metal Clad Sealing O-Rings
Material Metal Clad
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Sealing O-Ring
UPC 783585326856

Dimensions

Diameter - Inside 3.52 in
Display Size 3"
Hub Size 3"
Outside Diameter 4.08 in

Conductor Related

Conductor Range 0.16 in (3.2 mm)

Logistics

Carton Quantity 10

Resources/Downloads