text.skipToContent text.skipToNavigation

31518119BPK100

By Hubbell Wiring Device-Kellems 

Catalog ID: 31518119BPK100

By Hubbell Wiring Device-Kellems
Catalog ID:  31518119BPK100
Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .750"-.875", Neoprene.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Replacement Bushings
Color Black
Color Code Orchid
Environmental Conditions Weather Resistant
Item Type Cord Connector Accessories
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Bushings
UPC 783585022611

Dimensions

Display Size 1/2" and 3/4" Form 3
Hub Size 1/2", 3/4"

Conductor Related

Conductor Range 0.75-0.875 in (19.0-22.2 mm)
Number Of Conductors Single

Logistics

Carton Quantity 100 EA

Resources and Downloads

Videos

Kellems Wire Management Solutions