WBP_SECM16B_PRODIMAGE
WBP_SECM16B_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, European Style, .11-.31", 16MM, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SECM16B

Kellems Wire Management, Cord Connectors, European Style, .11-.31", 16MM, Black

Standard Product

Product details

General

Application
Straight Male Connector
Color
Black
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Low Profile Cord Connectors
Material
Non-Metallic
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability
Series
Low Profile Metric
Temperature Rating
Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)
Type
Connector
UPC
783585018539

Dimensions

Display Size
16mm
Hub Size
M16

Conductor Related

Conductor Range
0.11-0.31 in (2.7-7.9 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
IP66
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
50
Pallet Quantity
10800