WBP_HBLALU34GBM_PRODIMAGE
WBP_HBLALU34GBM_PRODIMAGE

Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALU34GBM

Metal Raceway, Plate, 1-Gang, Style Line Opening, HBLALU3800/HBALUL4800 Series

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Series
  • HBLALU3800
  • HBLALU4800
Style
Style Line® Receptacle
Type
Cover Plates
UPC
783585113487

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5