WBP_HBLPP10SAI_PRODIMAGE
WBP_HBLPP10SAI_PRODIMAGE
WBP_HBLPP10SAI_back_PRODIMAGE

Aluminum Service Poles, 10'2", 2) IG 1) IG/Surge, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLPP10SAI

Aluminum Service Poles, 10'2", 2) IG 1) IG/Surge, Ivory

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Knockouts
1
Number of Receptacles
3
Performance
Mechanical - Conductors - #12 AWG stranded copper
Series
Three Service Pole
Type
with Isolated Ground and Surge Protection
UPC
783585318325

Dimensions

Height
122 in

Certifications And Compliance

Industry Standard(s)
UL Listed