WBP_20308001A_PRODIMAGE
WBP_20308001A_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_20308001A_alt_PRODIMAGE

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20308003A

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Standard Product

Product details

General

Application
  • General Cable Pulling for high tension application
Construction
Woven
EU RoHS Indicator
No
Load Capacity
9000
Material
Stainless Steel
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Mechanical - Max.Safe Working Load - 9,000 (40,030) Lbs. (N)
Series
Tools and Bands
Style
Swivels
Type
Swivels
UPC
783585326375

Conductor Related

Cable Specification
UL Listed Circuit Wire

Resources and downloads