WBP_074093511_PRODIMAGE
WBP_074093511_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_074093511_alt_PRODIMAGE
WBP_074093511_alt-1_PRODIMAGE

Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074093514

Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

Product details

General

Material
Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Type
Straight With Male Fitting
UPC
783585331904

Dimensions

Conduit Trade Size
1 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10