WBP_02401037_PRODIMAGE
WBP_02401037_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_02401037_alt_PRODIMAGE
WBP_02401037_alt-1_PRODIMAGE

Support Grips, Offset Eye, Single Weave, Closed Mesh, Stainless Steel, 1.00-1.24"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02401041

Support Grips, Offset Eye, Single Weave, Closed Mesh, Stainless Steel, 1.00-1.24"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

Closed Mesh

Product details

General

Application
  • Offset Eye
Approx Breaking Strength
2,678 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 2,678 (11,912)
  • Mechanical - Working Load - 267.8 (1191.2) Lbs. (N)
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Offset Eye
UPC
783585309354

Conductor Related

Cable Diameter Range
1 in-1.24 in
Cable Size
1.00"-1.24" (2.54-3.15)

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
5