WBP_DS320LA_PRODIMAGE
WBP_DS320LA_PRODIMAGE
WBP_DS320LA_Front_PRODIMAGE
WBP_DS320LA_back_PRODIMAGE
+1
WBP_DS320LA_side-L_PRODIMAGE

Switches and Lighting Control, Decorator Switch, Specification Grade, Three Way, 20A 120/277V AC, Back and Side Wired, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DS320LA

Decorator Switch, Specification Grade, Three Way, 20A 120/277V AC, Back and Side Wired

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

Product details

General

Action
SPDT
Color
  • Light Almond
EU RoHS Indicator
No
Item Type
Three Way Style Line Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
General Purpose
Style
Three Way
Type
  • Rocker/Decorator
  • Rocker/Decorator
UPC
783585151434

Dimensions

Dimensions
3.91 in x 1.41 in x 1.01 in
Height
1.01 in
Length
3.91 in
Weight
0.2 lb
Width
1.41 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4500